??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
W246L PCX Hub City Models - W240 Series PCX
Bill of material
0230-06511
Part No.
0230-06511
Model Number
246L
Ratio
Style
Gear Type
WR
Frame Size
Output Diameter
Derscripton
246L 5/1 L WR 56C 1.000
Product Type
Right Angle
Product Line
Pag Lubed PowerCubeX Worm Gear Drive
Input Type
Quill
Input Diameter
0.625 Inch
Output Type
Hollow Bore
C.D.
2.376 Inch
A
3.78175 Inch
B
2.0610 Inch
D
2.500 Inch
E
6.937 Inch
G
56C Nema Frame
I
4.630 Inch
I2
4.442 Inch
N
6.500 Inch
N2
6.500 Inch
S
0.7175 Inch
T
3.000 Inch
U
1.00125 Inch
X Keyway
1/4 x 1/8
Y Socket Setscrew
1/4NC x 3/8
Z
3.7175 Inch
ZT
6.7175 Inch
D4
3.613 Inch
AA
5.000 Inch
BB
2.500 Inch
CC
2.875 Inch
DD
1.4375 Inch
EE
3/8-16UNC - 2B
FF
0.690 Inch
GG
0.880 Inch
HH
N/A Inch
JJ
N/A Inch
KK
N/A Inch
LL
N/A Inch
MM
N/A
NN
N/A Inch
OO
N/A Inch
PP
5.000 Inch
RR
0.250 Inch
SS
0.250 Inch
TT
6.000 Inch
WW
8.300 Inch
YY
7.500 Inch
XX
0.406 Inch
Previews
3D
Dimension
2D
Download CAD models