??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
W241 PCX Hub City Models - W240 Series PCX
Bill of material
0230-04351
Part No.
0230-04351
Model Number
241
Ratio
Style
Gear Type
WR
Frame Size
N/A
Output Diameter
1.125
Derscripton
241 5/1 A WR
Product Type
Right Angle
Product Line
PowerCubeX Worm Gear Drive
Input Type
Shaft
Input Diameter
0.750 Inch
Output Type
Shaft
C.D.
2.376 Inch
A
3.78175 Inch
B
2.061 Inch
D
2.500 Inch
E
6.937 Inch
F
2.380 Inch
G
0.749 Inch
H
2.380 Inch
I
5.505 Inch
J Keyway
3/16 x 3/32
K
1.750 Inch
S
10.280 Inch
T
5.140 Inch
U
1.124 Inch
V1
2.655 Inch
V2
2.44025 Inch
W
2.580 Inch
X Keyway
1/4 X 1/8
Y
1.885 Inch
Q1
6.120 Inch
Q2
4.060 Inch
AA
5.000 Inch
BB
2.500 Inch
CC
2.875 Inch
DD
1.4375 Inch
EE
3/8-16UNC - 2B
FF
0.690 Inch
GG
0.880 Inch
HH
N/A Inch
JJ
N/A Inch
KK
N/A Inch
LL
N/A Inch
MM
N/A
NN
N/A Inch
OO
N/A Inch
Previews
3D
Dimension
2D
Download CAD models