??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
System Seals
Description
W24 (Metric) - Heavy Duty "Rambo" Snap-In Wiper - Series 324 (Metric)
Bill of material
324.95616-100
Part No.
324.95616
Series
324
Option
Material
d Inner Diameter
mm
B
mm
D Outer Diameter
47.00 mm
L Groove Length
mm
H Seal Height
9.47 mm
L1
2.50 mm
D1
41.00 mm
R/R1 Groove Radius
0.30 mm
R2
0.50 mm
Pressure
bar
Groove Option
Previews
3D
Dimension
2D
Download CAD models