??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
System Seals
Description
W17 (Metric) - Mill-Duty, Double-Acting Wiper - Series 317 (Metric)
Bill of material
317M-15.00-21.00-3.00-3.00-MP03-C-100
Part No.
317M-15.00-21.00-3.00-3.00-MP03-C
Series
317
Option
Custom
Material
d Inner Diameter
mm
Enter value for ID
d Inner Diameter
mm
cm
inch
ft
D Outer Diameter
21.00 mm
B
mm
L Groove Length
mm
Enter value for L
L Groove Length
mm
cm
inch
ft
H Seal Height
6.03 mm
L1
1.00 mm
D1
18.75 mm
S
2.50 mm
R/R1 Groove Radius
0.30 mm
R2
0.50 mm
Pressure
bar
Groove Option
Previews
3D
Dimension
2D
Download CAD models