??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
System Seals
Description
W15 (Metric) - Heavy-Duty, Double-Acting Wiper - Series 315 (Metric)
Bill of material
315.95003-100
Part No.
315.95003
Series
315
Option
Material
d Inner Diameter
mm
L Groove Length
mm
B
4.50 mm
D Outer Diameter
69.00 mm
H Seal Height
5.71 mm
D1
61.50 mm
n
4.00 mm
S
2.50 mm
R/R1 Groove Radius
0.40 mm
Pressure
bar
Groove Option
Weight
8.1 g
Previews
3D
Dimension
2D
Download CAD models