??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
System Seals
Description
W14 (Metric) - Heavy-Duty, Double-Acting Wiper - Series 314 (Metric)
Bill of material
314.92200-100
Part No.
314.92200
Series
314
Option
Material
d Inner Diameter
mm
L Groove Length
mm
B
6.10 mm
D Outer Diameter
102.20 mm
H Seal Height
7.70 mm
D1
92.00 mm
n
4.00 mm
S
2.50 mm
R/R1 Groove Radius
2.00 mm
Pressure
bar
Groove Option
Weight
20.39 g
Previews
3D
Dimension
2D
Download CAD models