??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
System Seals
Description
W14 (Imperial) - Heavy-Duty, Double-Acting Wiper - Series 314 (Imperial)
Bill of material
314.91955-1450
Part No.
314.91955
Series
314
Option
Material
d Inner Diameter
Inch
L Groove Length
0.319 Inch
B
0.240 Inch
D Outer Diameter
3.980 Inch
H Seal Height
0.303 Inch
D1
3.579 Inch
n
0.157 Inch
S
0.100 Inch
R/R1 Groove Radius
0.079 Inch
Pressure
psi
Groove Option
Weight
20.15 g
プレビュー
3D
情報
2D
ダウンロード(CADデータ)