??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
LILAI Chain
Description
W129 - Wear Strip
Bill of material
W129
Model
W129
Width
19.0 mm
Hight
25.0 mm
Remark
The wear strips should be ordered in 10m, 20m, 50m, or ordered by roll, each roll is 50meters.
Remark
In case of discrepancy, the explanation of the company shall prevail.
Предварительные просмотры
3D
2D
Загрузка CAD-моделей