??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
System Seals
Description
W11 (Metric) - Double-Acting Snap-In Wiper - Series 311 (Metric)
Bill of material
311.32279-100
Part No.
311.32279
Series
311
Option
Material
d Inner Diameter
mm
D Outer Diameter
mm
B
4.00 mm
L Groove Length
mm
H Seal Height
7.00 mm
L1
1.00 mm
D1
53.00 mm
R/R1 Groove Radius
0.30 mm
R2
0.50 mm
S
2.50 mm
Pressure
bar
Groove Option
Weight
9.1 g
Previews
3D
Dimension
2D
Download CAD models