??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
System Seals
Description
W11 (Imperial) - Double-Acting Snap-In Wiper - Series 311 (Imperial)
Bill of material
311.52745-1450
Part No.
311.52745
Series
311
Option
Material
d Inner Diameter
Inch
D Outer Diameter
Inch
B
0.182 Inch
L Groove Length
Inch
H Seal Height
Inch
L1
0.039 Inch
D1
1.118 Inch
R/R1 Groove Radius
0.012 Inch
R2
0.020 Inch
S
0.100 Inch
Pressure
psi
Groove Option
Weight
6.32 g
Previews
3D
Dimension
2D
Download CAD models