??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
System Seals
Description
W09 (Metric) - Dirt Wiper - Series 309 (Metric)
Bill of material
309.55796-100
Part No.
309.55796
Series
309
Option
Material
d Inner Diameter
mm
D Outer Diameter
mm
B
4.00 mm
L Groove Length
mm
H Seal Height
7.68 mm
L1
1.00 mm
D1
18.00 mm
R/R1 Groove Radius
0.30 mm
R2
0.50 mm
Pressure
bar
Groove Option
Weight
3.11 g
Previews
3D
Dimension
2D
Download CAD models