??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
System Seals
Description
W02 (Metric) - Snap-In Dirt Wiper - Series 302 (Metric)
Bill of material
302.38664-100
Part No.
302.38664
Series
302
Option
Material
d Inner Diameter
mm
D Outer Diameter
mm
B
4.00 mm
L Groove Length
mm
H Seal Height
mm
L1
1.00 mm
D1
23.00 mm
R/R1 Groove Radius
0.30 mm
R2
0.50 mm
Pressure
bar
Groove Option
Weight
3.91 g
Previews
3D
Dimension
2D
Download CAD models