??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
System Seals
Description
W02 (Imperial) - Snap-In Dirt Wiper - Series 302 (Imperial)
Bill of material
302.52074-1450
Part No.
302.52074
Series
302
Option
Material
d Inner Diameter
Inch
D Outer Diameter
Inch
B
0.188 Inch
L Groove Length
Inch
H Seal Height
Inch
L1
0.039 Inch
D1
0.868 Inch
R/R1 Groove Radius
0.012 Inch
R2
0.020 Inch
Pressure
psi
Groove Option
Weight
4.45 g
Previews
3D
Dimension
2D
Download CAD models