??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC Corporation
Description
VZM500 - 5 Port Mechanical Valve Rubber Seal
Bill of material
VZM550-01-00
Body option
Port size
Actuator type
Suffix for actuator
Option
Made to order
FOF
16 N
PT
1.0 mm
OT
2.0 mm
TT1
3.0 mm
TT2
0 deg
Status off/on
Thread on/off
Previews
3D
Dimension
2D
Download CAD models