??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
C Matic
Description
VX45 - Pilot Operated Check Valve
Bill of material
X435KU02-RX
Code
Type
Material
316L Stainless Steel
D1
D2
D3
L1
mm
L1IN
in
L2
mm
L2IN
in
L3
mm
L3IN
in
L4
mm
L4IN
in
CH1
mm
CH2
mm
G
- g
GOZ
- oz
FLOW
UNI Flow control
Working Temperature
-20 ÷ 150 °C
Working Temperature
-4 ÷ 302 °F
Working Pressure (max)
10 bar
Working Pressure (max)
145 psi
Conformity
RoHS
Application fields
Pneumatic installations fed with filtered, lubricated air
Previews
3D
Dimension
2D
Download CAD models