??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Rittal
Description
VX25 TG Deutschland - VX25 TG Deutschland
Bill of material
8228.000(2)
Model No. SZ
Detail
Designation 1
VX Baying enclosure system
Designation 2
sheet steel
Designation 3
Width
mm
Height
2200 mm
Depth
800 mm
Mounting plate width
mm
Mounting plate height
2096 mm
GEW
kg
CNSECLASS51
27-18-01-01
CNSECLASS70
27-18-01-01
CNSECLASS80
27-18-01-01
CNSETIM40
EC000261
Previews
3D
2D
Download CAD models