??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
C Matic
Description
VX24 - Ball Valve, female
Bill of material
X4140002
Name
Code
Type
Material
316L Stainless Steel
D1
L1
mm
L1IN
in
L2
mm
L2IN
in
L3
mm
L3IN
in
L4
mm
L4IN
in
L5
mm
L5IN
in
CH
mm
G
g
OZ
oz
Working Temperature
-20 ÷ 150 °C
Working Temperature
-4 ÷ 302 °F
Working Pressure (max)
10 bar
Working Pressure (max)
145 psi
Conformity
RoHS
Application fields
Pneumatic installations fed with filtered, lubricated air
NN
0 mm
Previews
3D
Dimension
2D
Download CAD models