??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
C Matic
Description
VX15 - Flow Control
Bill of material
X4050C01
Name
Code
Type
Material
316L Stainless Steel
D1
mm
L1
mm
L1IN
in
L2
mm
L2IN
in
L3MAX
mm
L3IN
in
CH1
mm
CH2
mm
G
g
OZ
oz
FLOW
Flow control
Working Temperature
-20 ÷ 150 °C
Working Temperature
-4 ÷ 302 °F
Working Pressure (max)
10 bar
Working Pressure (max)
145 psi
Conformity
RoHS
Application fields
Pneumatic installations fed with filtered, lubricated air
NN
0 mm
Previews
3D
Dimension
2D
Download CAD models