??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Rittal
Description
VX IT Open - VX IT Open
Bill of material
1182.096
Part number
DETAIL
Website
Website
Designation 1
VX IT Open
Designation 2
VX IT standard version, without front and rear doors
Width
800 mm
Height
2000 mm
Depth
mm
HE/U
42
Weight
0.0 kg
CNSECLASS51
27-18-02-01
CNSECLASS70
27-18-02-07
CNSECLASS80
27-18-02-07
CNSETIM40
EC002499
Previews
3D
Dimension
2D
Download CAD models