??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
VX IT cable fingers 6 U - for 19 "rails 2.5 mm
Bill of material
5302.046
Model No.
5302.046
Designation 1
VX IT cable fingers 6 U
Designation 2
for 19 "rails 2.5 mm
Packs of
14 pc(s).
Weight
1.700 kg
CNSECLASS51
27-18-06-24
CNSECLASS70
27-40-06-04
CNSECLASS80
27-40-07-03
CNSETIM40
EC000012
Previews
3D
Dimension
2D
Download CAD models