??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
VX IT Aluminium glazed door one-piece - VX IT Aluminium glazed door one-piece
Bill of material
5301.423(2)
Model No.
5301.423
Detail
Designation 1
VX IT Aluminium glazed door
Designation 2
for WxH 800x2000 mm, RAL 9005/anodised
For enclosures Width
800 mm
For enclosures Height
2000 mm
Weight
0.000 kg
CNSECLASS51
27-18-22-01
CNSECLASS70
27-18-22-90
CNSECLASS80
27-18-22-04
CNSETIM40
EC000747
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models