??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Rittal
Description
VX Cover with door - VX Cover with door
Bill of material
8609.220 (2)
Model No.
DETAIL
Designation 1
VX Cover with door
For enclosures Height
2000 mm
For enclosures Depth
mm
Width
202.7 mm
Height
1998 mm
Depth
mm
Weight
kg
Previews
3D
Dimension
2D
Download CAD models