??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Rittal
Description
VX Baying enclosure system - IP66 / NEMA 4 / 4x
Bill of material
8458.000(2)
Model No. SZ
Detail
PDF Catalog
PDF Catalog
Designation 1
Designation 2
Width
800 mm
Height
2000 mm
Depth
600 mm
Mounting plate width
699 mm
Mounting plate height
1896 mm
GEW
kg
CNSECLASS51
27-18-01-01
CNSECLASS70
27-18-01-01
CNSECLASS80
27-18-01-01
CNSETIM40
EC000261
Previews
3D
Dimension
2D
Download CAD models