??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Elesa
Description
VVQ-53 - ELESA-Reinforced bellow vacuum cups
Bill of material
ELESA-Reinforced bellow vacuum cups VVQ-53-A
Code
Description
d
53 mm
d1
27 mm
d2
10.5 mm
d3
30.5 mm
h
35 mm
h1
6 mm
h2
9.5 mm
F
5.51 Kg
Volume
30.5 mm3
Weight
18 g
Previews
3D
Dimension
2D
Download CAD models