??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Elesa
Description
VVQ-43 - ELESA-Reinforced bellow vacuum cups
Bill of material
ELESA-Reinforced bellow vacuum cups VVQ-43-A
Code
Description
d
43 mm
d1
20 mm
d2
6.5 mm
d3
21.5 mm
h
28 mm
h1
4 mm
h2
7 mm
F
3.62 Kg
Volume
15.3 mm3
Weight
9 g
Previews
3D
Dimension
2D
Download CAD models