??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Elesa
Description
VVQ-34-T - ELESA-Reinforced bellow vacuum cups
Bill of material
ELESA-Reinforced bellow vacuum cups VVQ-34-G1/8-T-A
Code
Description
d
34 mm
d1
14.5 mm
d2
G1/8 mm
h
39.5 mm
h1
26 mm
h2
5.5 mm
h3
8 mm
s
13 mm
F
2.26 Kg
Volume
8 mm3
Weight
16 g
Previews
3D
Dimension
2D
Download CAD models