??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Elesa
Description
VVQ-22-T - ELESA-Reinforced bellow vacuum cups
Bill of material
ELESA-Reinforced bellow vacuum cups VVQ-22-G1/8-T-A
Code
Description
d
22 mm
d1
14.5 mm
d2
G1/8 mm
h
32.5 mm
h1
19 mm
h2
5.5 mm
h3
8 mm
s
13 mm
F
0.95 Kg
Volume
2.5 mm3
Weight
7 g
Previews
3D
Dimension
2D
Download CAD models