??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Elesa
Description
VVP-85-T - ELESA-Round vacuum cups with double bellows
Bill of material
ELESA-Round vacuum cups with double bellows VVP-85-M12-T-A
Code
Description
d
85 mm
d1
mm
d2
M8 mm
h
95 mm
h1
78 mm
h2
17 mm
h3
13 mm
h4
58 mm
s
20 mm
F
14 Kg
Volume
175.6 mm3
Weight
g
Previews
3D
Dimension
2D
Download CAD models