??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Elesa
Description
VVP-50-T - ELESA-Round vacuum cups with double bellows
Bill of material
ELESA-Round vacuum cups with double bellows VVP-50-G1/4-T-A
Code
Description
d
50 mm
d1
G1/4 mm
d2
M8 mm
h
72 mm
h1
55 mm
h2
17 mm
h3
13 mm
h4
38 mm
s
20 mm
F
4.90 Kg
Volume
41.6 mm3
Weight
50 g
Previews
3D
Dimension
2D
Download CAD models