??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Elesa
Description
VVO-85-T - ELESA-Round vacuum cups with one bellow
Bill of material
ELESA-Round vacuum cups with one bellow VVO-85-G1/4-T-A
Code
Description
d
85 mm
d1
G1/4 mm
d2
M8 mm
h
67 mm
h1
50 mm
h2
17 mm
h3
13 mm
h4
31 mm
s
20 mm
F
14 Kg
Volume
107.2 mm3
Weight
122 g
Previews
3D
Dimension
2D
Download CAD models