??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Elesa
Description
VVO-50-T - ELESA-Round vacuum cups with one bellow
Bill of material
ELESA-Round vacuum cups with one bellow VVO-50-G1/4-T-A
Code
Description
d
50 mm
d1
G1/4 mm
d2
M8 mm
h
54 mm
h1
37 mm
h2
17 mm
h3
13 mm
h4
20 mm
s
20 mm
F
4.90 Kg
Volume
27.9 mm3
Weight
41 g
Previews
3D
Dimension
2D
Download CAD models