??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Elesa
Description
VVO-40-T - ELESA-Round vacuum cups with one bellow
Bill of material
ELESA-Round vacuum cups with one bellow VVO-40-G1/4-T-A
Code
Description
d
40 mm
d1
G1/4 mm
d2
M8 mm
h
52 mm
h1
35 mm
h2
17 mm
h3
13 mm
h4
18 mm
s
20 mm
F
3.14 Kg
Volume
16.2 mm3
Weight
33 g
Previews
3D
Dimension
2D
Download CAD models