??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Elesa
Description
VVN-50 - ELESA-Bellows vacuum cups for Flow Pack
Bill of material
ELESA-Bellows vacuum cups for Flow Pack VVN-50-S
Code
VV.58031
Description
VVN-50-S
d
50 mm
d1
32 mm
d2
20 mm
d3
28 mm
h
68 mm
h1
19 mm
h2
21 mm
F
4.90 Kg
Volume
60 mm3
Weight
30 g
Previews
3D
Размер
2D
Сваляне на CAD модели