??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Elesa
Description
VVN-40-T - ELESA-Bellows vacuum cups for Flow Pack
Bill of material
ELESA-Bellows vacuum cups for Flow Pack VVN-40-G3/8-T-S
Code
VV.58026
Description
VVN-40-G3/8-T-S
d
40 mm
d1
G3/8 mm
h
76 mm
h1
58 mm
h2
8 mm
h3
10 mm
s
26 mm
F
3.14 Kg
Volume
30 mm3
Weight
35 g
Previews
3D
Размер
2D
Сваляне на CAD модели