??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Elesa
Description
VVN-40 - ELESA-Bellows vacuum cups for Flow Pack
Bill of material
ELESA-Bellows vacuum cups for Flow Pack VVN-40-S
Code
VV.58021
Description
VVN-40-S
d
40 mm
d1
26 mm
d2
15 mm
d3
23 mm
h
58 mm
h1
18 mm
h2
20 mm
F
3.14 Kg
Volume
30 mm3
Weight
25 g
Previews
3D
Размер
2D
Сваляне на CAD модели