??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Elesa
Description
VVN-20-T - ELESA-Bellows vacuum cups for Flow Pack
Bill of material
ELESA-Bellows vacuum cups for Flow Pack VVN-20-G1/4-T-S
Code
VV.58006
Description
VVN-20-G1/4-T-S
d
20 mm
d1
G1/4 mm
h
52 mm
h1
30 mm
h2
8.0 mm
h3
14 mm
s
17 mm
F
0.78 Kg
Volume
3 mm3
Weight
13 g
Previews
3D
Dimension
2D
Download CAD models