??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Elesa
Description
VVN-20 - ELESA-Bellows vacuum cups for Flow Pack
Bill of material
ELESA-Bellows vacuum cups for Flow Pack VVN-20-S
Code
VV.58001
Description
VVN-20-S
d
20 mm
d1
13 mm
d2
8 mm
d3
12 mm
h
30 mm
h1
10 mm
h2
11.5 mm
F
0.78 Kg
Volume
3 mm3
Weight
2 g
Previews
3D
Размер
2D
Сваляне на CAD модели