??
Catalog navigation
Селекция на CAD модел
Налични продукти: 3
HELP_VARIABLE
Company
Elesa
Description
VVM-50-T - ELESA-Multi-Bellows Round vacuum cups for food packaging
Bill of material
ELESA-Multi-Bellows Round vacuum cups for food packaging VVM-50-G1/4-T-A
Code
Description
d
50 mm
d1
27 mm
d2
G1/4 mm
h
72.5 mm
h1
53 mm
h2
7.5 mm
h3
12 mm
s
22 mm
F
4.9 Kg
Volume
53.3 mm3
Weight
41 g
Previews
3D
Размер
2D
Сваляне на CAD модели