??
Catalog navigation
Селекция на CAD модел
Налични продукти: 3
HELP_VARIABLE
Company
Elesa
Description
VVM-50 - ELESA-Multi-Bellows Round vacuum cups for food packaging
Bill of material
ELESA-Multi-Bellows Round vacuum cups for food packaging VVM-50-A
Code
Description
d
50 mm
d1
27 mm
d2
10.5 mm
d3
35 mm
h
53 mm
h1
6 mm
h2
10 mm
F
4.9 Kg
Volume
53.3 mm3
Weight
25 g
Previews
3D
Размер
2D
Сваляне на CAD модели