??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Elesa
Description
VVM-40-T - ELESA-Multi-Bellows Round vacuum cups for food packaging
Bill of material
ELESA-Multi-Bellows Round vacuum cups for food packaging VVM-40-G1/4-T-A
Code
Description
d
40 mm
d1
20 mm
d2
G1/4 mm
h
61.5 mm
h1
42 mm
h2
7.5 mm
h3
12 mm
s
17 mm
F
3.14 Kg
Volume
33 mm3
Weight
22 g
Previews
3D
Dimension
2D
Download CAD models