??
Catalog navigation
Селекция на CAD модел
Налични продукти: 3
HELP_VARIABLE
Company
Elesa
Description
VVM-40 - ELESA-Multi-Bellows Round vacuum cups for food packaging
Bill of material
ELESA-Multi-Bellows Round vacuum cups for food packaging VVM-40-A
Code
Description
d
40 mm
d1
20 mm
d2
6.5 mm
d3
28 mm
h
42 mm
h1
5 mm
h2
7 mm
F
3.14 Kg
Volume
33 mm3
Weight
12 g
Previews
3D
Размер
2D
Сваляне на CAD модели