??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Elesa
Description
VVM-20-T - ELESA-Multi-Bellows Round vacuum cups for food packaging
Bill of material
ELESA-Multi-Bellows Round vacuum cups for food packaging VVM-20-G1/8-T-A
Code
Description
d
20 mm
d1
14.5 mm
d2
G1/8 mm
h
36.5 mm
h1
23 mm
h2
5.5 mm
h3
8 mm
s
13 mm
F
0.78 Kg
Volume
3.4 mm3
Weight
6 g
Previews
3D
Dimension
2D
Download CAD models