??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Elesa
Description
VVM-20 - ELESA-Multi-Bellows Round vacuum cups for food packaging
Bill of material
ELESA-Multi-Bellows Round vacuum cups for food packaging VVM-20-A
Code
Description
d
20 mm
d1
14.5 mm
d2
5 mm
d3
14 mm
h
23 mm
h1
4 mm
h2
5 mm
F
0.78 Kg
Volume
3.4 mm3
Weight
2 g
Previews
3D
Dimension
2D
Download CAD models