??
Catalog navigation
Селекция на CAD модел
Налични продукти: 3
HELP_VARIABLE
Company
Elesa
Description
VVL-75-T - ELESA-Multi - bellow vacuum cups for food packaging
Bill of material
ELESA-Multi - bellow vacuum cups for food packaging VVL-75-G1/4-T-A
Code
Description
d
75 mm
d1
G1/4 mm
h
76 mm
h1
54 mm
h2
8 mm
h3
14 mm
h4
24 mm
s
17 mm
F
11 Kg
Volume
63 cmm3
Weight
49 g
Previews
3D
Размер
2D
Сваляне на CAD модели