??
Catalog navigation
Селекция на CAD модел
Налични продукти: 3
HELP_VARIABLE
Company
Elesa
Description
VVL-75 - ELESA-Bellows vacuum cups for food packaging
Bill of material
ELESA-Bellows vacuum cups for food packaging VVL-75-A
Code
Description
d
75 mm
d1
27 mm
d2
11 mm
d3
43 mm
h
54 mm
h1
20 mm
h4
24 mm
F
11 Kg
Volume
63 mm3
Weight
37 g
Previews
3D
Размер
2D
Сваляне на CAD модели