??
Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
Elesa
Description
VVL-30-55-T - ELESA-Multi - bellow vacuum cups for food packaging
Bill of material
ELESA-Multi - bellow vacuum cups for food packaging VVL-30-55-G1/4-T-N
Code
Description
d
30 mm
d1
G1/4 mm
h
77 mm
h1
55 mm
h2
8 mm
h3
14 mm
h4
41 mm
s
17 mm
F
1.76 Kg
Volume
10.6 cmm3
Weight
24 g
Previews
3D
Размер
2D
Сваляне на CAD модели