??
Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
Elesa
Description
VVL-30-55 - ELESA-Multi - bellow vacuum cups for food packaging
Bill of material
ELESA-Multi - bellow vacuum cups for food packaging VVL-30-55-N
Code
Description
d
30 mm
d1
16 mm
d2
8 mm
h
55 mm
h1
12 mm
h2
10 mm
h3
1.5 mm
F
1.8 Kg
Volume
10.6 mm3
Weight
13 g
Previews
3D
Размер
2D
Сваляне на CAD модели