??
Catalog navigation
Селекция на CAD модел
Налични продукти: 3
HELP_VARIABLE
Company
Elesa
Description
VVL-30-38 - ELESA-Multi - bellow vacuum cups for food packaging
Bill of material
ELESA-Multi - bellow vacuum cups for food packaging VVL-30-38-A
Code
Description
d
30 mm
d1
16 mm
d2
8 mm
h
38 mm
h1
14 mm
h2
12 mm
h3
1.5 mm
F
1.8 Kg
Volume
6.5 mm3
Weight
10 g
Previews
3D
Размер
2D
Сваляне на CAD модели