??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Elesa
Description
VVL-18-T - ELESA-Bellows vacuum cups for food packaging
Bill of material
ELESA-Bellows vacuum cups for food packaging VVL-18-M8-T-A
Code
Description
d
18 mm
d1
M8 mm
h
22 mm
h1
12.5 mm
h2
9.5 mm
h3
7.5 mm
F
0.63 Kg
Volume
1.1 mm3
Weight
6 g
Previews
3D
Dimension
2D
Download CAD models