??
Catalog navigation
Селекция на CAD модел
Налични продукти: 3
HELP_VARIABLE
Company
Elesa
Description
VVL-18 - ELESA-Bellows vacuum cups for food packaging
Bill of material
ELESA-Bellows vacuum cups for food packaging VVL-18-A
Code
Description
d
18 mm
d1
10 mm
d2
6.5 mm
h
11 mm
h1
1.5 mm
F
0.63 Kg
Volume
1.1 mm3
Weight
1 g
Previews
3D
Размер
2D
Сваляне на CAD модели